PDK API Guide for AM65xx

Introduction

Data types used by DS90UB953 FPD-Link device library.

Pattern type for generation

Id for pattern generation.

#define BOARD_FPD_UB953_DEFAULT_CFG   ((uint32_t) 0x0U)
 Pattern type: RGB888 1920x1080 30fps. More...
 
#define BOARD_FPD_UB953_PG_RGB888_1920_1080_30_FPS   ((uint32_t) 0x1U)
 Pattern type: RGB888 1920x1080 30fps. More...
 
#define BOARD_FPD_UB953_PG_MAX   ((uint32_t) 0x2U)
 Pattern type: Maximum Val. More...
 

Macro Definition Documentation

#define BOARD_FPD_UB953_DEFAULT_CFG   ((uint32_t) 0x0U)

Pattern type: RGB888 1920x1080 30fps.

#define BOARD_FPD_UB953_PG_RGB888_1920_1080_30_FPS   ((uint32_t) 0x1U)

Pattern type: RGB888 1920x1080 30fps.

#define BOARD_FPD_UB953_PG_MAX   ((uint32_t) 0x2U)

Pattern type: Maximum Val.