| Benchmark | Cycles | |
| Interrupt latency | 82 | (1) |
| Hwi_enable | 10 | |
| Hwi_disable | 14 | |
| Hwi dispatcher prolog | 118 | |
| Hwi dispatcher epilog | 174 | |
| Hwi dispatcher | 282 | |
| Hardware Interrupt to Blocked Task | 535 | |
| Hardware Interrupt to Software Interrupt | 379 | |
| Swi_enable | 86 | |
| Swi_disable | 11 | |
| Post Software Interrupt Again | 42 | |
| Post Software Interrupt without Context Switch | 146 | |
| Post Software Interrupt with Context Switch | 235 | |
| Create a New Task without Context Switch | 1426 | |
| Set a Task Priority without a Context Switch | 235 | |
| Task_yield | 242 | |
| Post Semaphore, No Waiting Task | 54 | |
| Post Semaphore No Task Switch | 233 | |
| Post Semaphore with Task Switch | 306 | |
| Pend on Semaphore, No Context Switch | 69 | |
| Pend on Semaphore with Task Switch | 296 | |
| Clock_getTicks | 10 |
(1) The M3 target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.