![]() |
![]() |
The SPHDEC speech decoder interface. Provides the user an interface to create and interact with XDAIS algorithms that are compliant with the XDM-defined ISPHDEC speech decoder interface.
#include <ti/xdais/dm/xdm.h>#include <ti/xdais/dm/isphdec.h>#include <ti/sdo/ce/Engine.h>#include <ti/sdo/ce/visa.h>#include <ti/sdo/ce/skel.h>
Go to the source code of this file.
Defines | |
| #define | SPHDEC_EOK ISPHDEC_EOK |
| #define | SPHDEC_EFAIL ISPHDEC_EFAIL |
| #define | SPHDEC_ERUNTIME ISPHDEC_ERUNTIME |
| #define | SPHDEC_ETIMEOUT VISA_ETIMEOUT |
| #define | SPHDEC_FOREVER VISA_FOREVER |
Typedefs | |
| typedef ISPHDEC_Status | SPHDEC_Status |
| typedef VISA_Handle | SPHDEC_Handle |
| Opaque handle to a SPHDEC codec. | |
| typedef struct ISPHDEC_Params | SPHDEC_Params |
| This structure defines the parameters necessary to create an instance of a speech decoder object. | |
| typedef ISPHDEC_InArgs | SPHDEC_InArgs |
| typedef ISPHDEC_OutArgs | SPHDEC_OutArgs |
| typedef ISPHDEC_Cmd | SPHDEC_Cmd |
| typedef ISPHDEC_DynamicParams | SPHDEC_DynamicParams |
Functions | |
| SPHDEC_Handle | SPHDEC_create (Engine_Handle e, String name, SPHDEC_Params *params) |
| Create an instance of a speech decoder algorithm. | |
| Int32 | SPHDEC_process (SPHDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHDEC_InArgs *inArgs, SPHDEC_OutArgs *outArgs) |
| Execute the process() method in this instance of a speech decoder algorithm. | |
| Int32 | SPHDEC_control (SPHDEC_Handle handle, SPHDEC_Cmd id, SPHDEC_DynamicParams *params, SPHDEC_Status *status) |
| Execute the control method in this instance of a speech decoder algorithm. | |
| Void | SPHDEC_delete (SPHDEC_Handle handle) |
| Delete the instance of a speech/voice decoder algorithm. | |
| XDAS_Int32 | SPHDEC_processAsync (SPHDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHDEC_InArgs *inArgs, SPHDEC_OutArgs *outArgs) |
| Perform asynchronous submission to this instance of a speech decoder algorithm. | |
| XDAS_Int32 | SPHDEC_processWait (SPHDEC_Handle handle, XDM_BufDesc *inBufs, XDM_BufDesc *outBufs, SPHDEC_InArgs *inArgs, SPHDEC_OutArgs *outArgs, UInt timeout) |
| Wait for a return message from a previous invocation of SPHDEC_processAsync() in this instance of an speech decoder algorithm. | |