![]() |
![]() |
The Codec Engine Server Interface. Provides the user an inteface to open and manipulate a Server which contains remote algorithms.
#include <stdio.h>

Go to the source code of this file.
Data Structures | |
| struct | Server_MemStat |
| Information for a memory heap of a remote DSP server. More... | |
Defines | |
| #define | Server_GTNAME "CS" |
| Trace name for the Server module. | |
| #define | Server_MAXSEGNAMELENGTH 32 |
| Maximum number of characters used in memory segment names. | |
Typedefs | |
| typedef struct Server_Obj * | Server_Handle |
| Opaque handle to the server for an engine. | |
Enumerations | |
| enum | Server_Status { Server_EOK = 0, Server_ENOSERVER = 1, Server_ENOMEM = 2, Server_ERUNTIME = 3, Server_EINVAL = 4, Server_EWRONGSTATE = 5, Server_EINUSE = 6, Server_ENOTFOUND = 7, Server_EFAIL = 8 } |
Server error code. More... | |
Functions | |
| Server_Status | Server_connectTrace (Server_Handle server, Int *token) |
| Connect to server for purposes of collecting trace and/or LOG data. | |
| Server_Status | Server_disconnectTrace (Server_Handle server, Int token) |
| Disconnect from server when finished collecting trace and/or LOG data. | |
| Int | Server_fwriteTrace (Server_Handle server, String prefix, FILE *out) |
| Write Server's trace buffer to specifed file stream. | |
| Int | Server_getCpuLoad (Server_Handle server) |
| Get Server's CPU usage in percent. | |
| Server_Status | Server_getMemStat (Server_Handle server, Int segNum, Server_MemStat *memStat) |
| Get information on a memory heap segment of a remote DSP server. | |
| Server_Status | Server_getNumMemSegs (Server_Handle server, Int *numSegs) |
| Get the number of memory heap segments of a remote DSP server. | |
| Server_Status | Server_redefineHeap (Server_Handle server, String name, Uint32 base, Uint32 size) |
| Set the base address and size of a remote DSP server heap. | |
| Server_Status | Server_restoreHeap (Server_Handle server, String name) |
| Set the base address and size of a remote DSP server heap back to their original values. | |
| Int | Server_setTrace (Server_Handle server, String mask) |
| Set Server's trace mask. | |