8.6 Interfacing C and C++ With Assembly Language
The following are ways to use assembly language with C/C++ code:
- Use separate modules of assembled code and link them with compiled C/C++ modules (see Section 8.6.1).
- Use assembly language variables and constants in C/C++ source (see Section 8.6.3).
- Use inline assembly language embedded directly in the C/C++ source (see Section 8.6.5).
- Use intrinsics in C/C++ source to directly call an assembly language statement (see Section 8.6.6).