Example 2. Linker Command File

a.obj b.obj c.obj /* Input filenames */ --output_file=prog.out /* Options */ --map_file=prog.map --library=rts2800_ml.lib /* Get run-time support */ MEMORY /* MEMORY directive */ { RAM: origin = 100h length = 0100h ROM: origin = 01000h length = 0100h } SECTIONS /* SECTIONS directive */ { .text: > ROM .data: > ROM .ebss: > RAM .pinit: > ROM .cinit: > ROM .switch: > ROM .econst: > RAM .stack: > RAM .esysmem: > RAM