8.4.28 Create an Absolute Listing File (--run_abs Option)
The --run_abs option produces an output file for each file linked. These files are named with the input filenames and an extension of .abs. Header files, however, do not generate a corresponding .abs file.