EABI .cinit tables are special kinds of copy tables. Refer to Section 3.3.2.1 for more about using the .cinit section with the ROM model and Section 3.3.2.2 for more using it with the RAM model.
COFF .cinit tables can be used to provide copy table functionality. See Section 8.8 for more information.