The compiler generates symbolic debugging information by default at all optimization levels. Generating debug information does not affect compiler optimization or generated code. However, higher levels of optimization negatively impact the debugging experience due to the code transformations that are done. For the best debugging experience use --opt_level=off.
The default optimization level depends on the use of the --symdebug:dwarf (-g) option. If --symdebug:dwarf is specified, the default optimization level is off. Otherwise the default optimization level is 3.
Debug information increases the size of object files, but it does not affect the size of code or data on the target. If object file size is a concern and debugging is not needed, use --symdebug:none to disable the generation of debug information.