**********************************************************
TMS470 Hex Converter Version x.xx
**********************************************************
Tue Sep 19 07:41:28 1995
INPUT FILE NAME: <a.out>
OUTPUT FORMAT: Intel
PHYSICAL MEMORY PARAMETERS
Default data width: 8
Default memory width: 32
Default output width: 16
OUTPUT TRANSLATION MAP
---------------------------------------------------------
00000000..0001ffff Page=0 ROM Width=16 Memory Width=32 "EPROM"
---------------------------------------------------------
OUTPUT FILES: lower16.bit [b0..b15]
upper16.bit [b16..b31]
CONTENTS: 00000020..00000021 Data Width=1 secA
00000028..00000029 Data Width=1 secB
The contents of the output files lower16.bit and upper16.bit are shown in Figure B-6 and Figure B-7, respectively. The low-order 16 bits of the 32-bit output word are stored in the lower16.bit file, while the upper 16 bits are stored in the upper16.bit file.