In addition, control register names are predefined symbols.
The names of ARM registers and their aliases are register symbols, including:
| Register Name | Alias | Register Name | Alias |
|---|---|---|---|
| R0 | A1 | R8 | V5 |
| R1 | A2 | R9 | V6 |
| R2 | A3 | R10 | V7 |
| R3 | A4 | R11 | V8 |
| R4 | V1 | R12 | V9, IP |
| R5 | V2 | R13 | SP |
| R6 | V3 | R14 | LR |
| R7 | V4, AP | R15 | PC |
Register symbols and aliases can be entered as all uppercase or all lowercase characters. For example, R13 could also be entered as r13, SP, or sp.
Control register symbols can be entered in all upper-case or all lower-case characters.
See the "Register Conventions" section of the ARM Optimizing C/C++ Compiler User's Guide for details about the registers and their uses.
Status registers can be entered as all uppercase or all lowercase characters; that is, CPSR could also be entered as cpsr, CPSR_ALL, or cpsr_all.
| Register | Alias | Description |
|---|---|---|
| CPSR | CPSR_ALL | Current processor status register |
| CPSR_FLG | Current processor status register flag bits only | |
| SPSR | SPSR_ALL | Saved processor status register |
| SPSR_FLG | Saved processor status register flag bits only |