Example 1. The Function From Example 1 Compiled With the -O2 and --optimizer_interlist Options

main: ;* -----------------------------------------------------------------------* SUB.W #2,SP ;** 5 ------------------------- printf((const unsigned char *)"Hello, world\n"); MOV.W #$C$SL1+0,0(SP) ; |5| CALL #printf ; |5| ; |5| ;** 6 ------------------------- return 0; MOV.W #0,r12 ; |6| ADD.W #2,SP RET