TI-TXT Hex Format (--ti_txt Option)

The TI-TXT hex format supports 16-bit hexadecimal data. It consists of section start addresses, data byte, and an end-of-file character. These restrictions apply:

The data record contains the following information:

Item Description
@ADDR Hexadecimal start address of a section
DATAn Hexadecimal data byte
q End-of-file termination character
Figure 12-11 TI-TXT Object Formatti_txt_tdz079.gif