2.5. Supported Platforms and VersionsΒΆ
Supported Host Operating Systems
The following operating systems have been validated to work with our SDK.
- Linux SDK
| Operating System | Version
|
| Ubuntu | 16.04 (64-bit)
18.04 (64-bit)
|
- RTOS SDK
| Operating System | Version
|
| Windows | 7 (64-bit)
|
| Ubuntu | 14.04 (64-bit)
16.04 (64-bit)
|
Supported Platforms and EVMs
The following platforms and EVMs are supported with Processor SDK.
| Platform | EVM | Tested Version | Document | Processor SDK Linux | Processor SDK RT Linux | Processor SDK RTOS |
| AM335x | AM335x EVM | 1.6A | Hardware User’s Guide | X | X | X |
| AM335x SK | 1.2 | Hardware User’s Guide | X | X | ||
| BeagleBone Black | B6 | Hardware User’s Guide | X | X | ||
| AM335x ICE | 2.1A | Hardware User’s Guide Hardware Setup with CCS | X | X | ||
| AMIC110 | AMIC110 ICE | 1.1 | Hardware User’s Guide Hardware Setup with CCS | X |