XDAIS Overview
The XDAIS (eXpress DSP Algorithm Interoperability
Standard) Developer's Kit provides the header files and specifications
needed to implement XDAIS-compliant algorithms.
The XDAIS standard is
designed to enable multiple algorithms to coexist in a system and
share resources. This is acheived by preventing 'hard-coded' use of
critical system resources, such as memory, DMA, and other
accelerators. In contrast, the algorithm must implement interfaces
(IALG to manage memory, and others for other resources) that are then
queried and satisfied by the application framework. The framework can
then ensure that the resources granted are not already in use by
another algorithm. As a result, it is easier to reuse algorithms that
are XDAIS-compliant, especially when utilizing algorithms from
multiple sources.
XDAIS releases include XDM extensions that enable 'plug-and-play'
capabilities for several common classes of algorithms (e.g. multimedia
codecs).
See
the TI Wiki for more details on XDAIS and XDM.
Download Information
Click on the products in the table
below to download or to view more detailed information on the available
releases,
including the product release notes.
XDAIS Product Downloads (newer on top) |
XDAIS 7.24
|
XDAIS 7.23
- 7.23.00.06 -
Added XDM_MOVEBUFS, C66 support in GenAlg, example fixes
|
XDAIS 7.22
|
XDAIS 7.21
|
XDAIS 7.20
|
XDAIS 7.10
|
XDAIS 7.00
- 7.00.00.27 - Introduced IVIDDEC3 and IVIDENC2, improved ELF support
|
XDAIS 6.26
|
XDAIS 6.25
- 6.25.02.11 - Wizard template updates (see release notes)
- 6.25.01.08 - Minor tooling cleanup (see release notes)
- 6.25.00.07 - Experimental "GenAlg" wizard, example maintenance
|
XDAIS 6.24
- 6.24.01.06 - 4 segment versioning, example maintenance
- 6.24 - QualiTI enhancements
|
XDAIS 6.23
- 6.23 - QualiTI enhancements
|
 |
For additional information, contact support@ti.com
|