1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24 25 26 27 28 29 30 31
32
33 34 35
36
37 import xdc.runtime.Diags;
38
39 /*!
40 * Context-aware Instrumentation Event Filtering infrastructure
41 */
42 @CustomHeader
43 module CtxFilter {
44
45 extern Bits16 ti_uia_runtime_CtxFilter_gFlags;
46 extern Bits16 ti_uia_runtime_CtxFilter_gEnableMask;
47 extern Bool ti_uia_runtime_CtxFilter_gIsLoggingEnabled;
48
49 /*! Type used to specify bits in the context mask. */
50 typedef Bits16 Mask;
51
52 const Mask ALWAYS_ENABLED = 0x0000; /*! Event logging is not qualified by context */
53
54 const Mask CONTEXT_ENABLED = true; /*! Enable logging at the call site (subject to Diags.Mask) */
55 const Mask CONTEXT_DISABLED = false; /*! Disable logging at the call site */
56
57 58 59 60 61 62 63 64 65
66 @Macro Bool isCtxEnabled();
67
68 /*!
69 * ======== setContextFilterFlags ========
70 * sets the context filter flags
71 *
72 * @param(flags) bitfield of flags, one per context filter type
73 */
74 @DirectCall
75 Void setContextFilterFlags(Bits16 flags);
76
77
78 /*!
79 * ======== isLoggingEnabledForChanCtx ========
80 * optional function to enable context-aware filtering based on channel context
81 *
82 * Configure the ti.uia.events.UIAChanCtx.IsLoggingEnabledFxn with the
83 * address of this function in order to enable context-aware filtering based on
84 * channel context. Alternatively, you can write your own isLoggingEnabled function
85 * that provides additional filtering and logging capabilities (e.g. it can log
86 * sync points whenever the context changes).
87 *
88 * @param(newChanId) the new channel ID that has just been switched to
89 * @a(return) true if logging is enabled for this user context.
90 */
91 @DirectCall
92 Bool isLoggingEnabledForChanCtx(Int newChanId);
93
94
95 /*!
96 * ======== isLoggingEnabledForFrameCtx ========
97 * optional function to enable context-aware filtering based on frame context
98 *
99 * Configure the ti.uia.events.UIAFrameCtx.IsLoggingEnabledFxn with the
100 * address of this function in order to enable context-aware filtering based on
101 * frame context. Alternatively, you can write your own isLoggingEnabled function
102 * that provides additional filtering and logging capabilities (e.g. it can log
103 * sync points whenever the context changes).
104 *
105 * @param(newFrameId) the new Frame ID that has just been switched to
106 * @a(return) true if logging is enabled for this user context.
107 */
108 @DirectCall
109 Bool isLoggingEnabledForFrameCtx(Int newFrameId);
110
111
112 /*!
113 * ======== isLoggingEnabledForThreadCtx ========
114 * optional function to enable context-aware filtering based on user context
115 *
116 * Configure the ti.uia.events.UIAThreadCtx.IsLoggingEnabledFxn with the
117 * address of this function in order to enable context-aware filtering based on
118 * thread context. Alternatively, you can write your own isLoggingEnabled function
119 * that provides additional filtering and logging capabilities (e.g. it can log
120 * sync points whenever the context changes).
121 *
122 * @param(newThreadId) the new thread ID that has just been switched to
123 * @a(return) true if logging is enabled for this user context.
124 */
125 @DirectCall
126 Bool isLoggingEnabledForThreadCtx(Int newThreadId);
127
128 /*!
129 * ======== isLoggingEnabledForUserCtx ========
130 * optional function to enable context-aware filtering based on user context
131 *
132 * Configure the ti.uia.events.UIAUserCtx.IsLoggingEnabledFxn with the
133 * address of this function in order to enable context-aware filtering based on
134 * user context. Alternatively, you can write your own isLoggingEnabled function
135 * that provides additional filtering and logging capabilities (e.g. it can log
136 * sync points whenever the context changes).
137 *
138 * @param(newUserCtx) the new user context that has just been switched to
139 * @a(return) true if logging is enabled for this user context.
140 */
141 @DirectCall
142 Bool isLoggingEnabledForUserCtx(Int newUserCtx);
143 }
144
145 146 147 148 149