MSP430 large code, restricted data Timing Benchmarks

ti.platforms.msp430:MSP430F5438A:1 (compiler version: 4.4.5)

Benchmark Cycles (1)
Interrupt Latency 259
Hwi_restore() 5
Hwi_disable() 3
Hwi dispatcher prolog 110
Hwi dispatcher epilog 123
Hwi dispatcher 245
Hardware Interrupt to Blocked Task 612
Hardware Interrupt to Software Interrupt 395
Swi_enable() 71
Swi_disable() 18
Post Software Interrupt Again 33
Post Software Interrupt without Context Switch 140
Post Software Interrupt with Context Switch 340
Create a New Task without Context Switch 3664
Set a Task Priority without a Context Switch 233
Task_yield() 320
Post Semaphore, No Waiting Task 68
Post Semaphore No Task Switch 274
Post Semaphore with Task Switch 388
Pend on Semaphore, No Context Switch 88
Pend on Semaphore with Task Switch 428
Clock_getTicks() 18

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "-vmspx --near_data=none --code_model=large --data_model=restricted -q --advice:power=1 --program_level_compile -o3".

Timings were obtained using the expMSP4305438 board.