Benchmark | Cycles | (1) |
Interrupt Latency | 135 | (2) |
Hwi_restore() | 0 | |
Hwi_disable() | 2 | |
Hwi dispatcher prolog | 113 | |
Hwi dispatcher epilog | 208 | |
Hwi dispatcher | 313 | |
Hardware Interrupt to Blocked Task | 488 | |
Hardware Interrupt to Software Interrupt | 327 | |
Swi_enable() | 58 | |
Swi_disable() | 8 | |
Post Software Interrupt Again | 27 | |
Post Software Interrupt without Context Switch | 82 | |
Post Software Interrupt with Context Switch | 156 | |
Create a New Task without Context Switch | 1589 | |
Set a Task Priority without a Context Switch | 133 | |
Task_yield() | 195 | |
Post Semaphore, No Waiting Task | 42 | |
Post Semaphore No Task Switch | 151 | |
Post Semaphore with Task Switch | 236 | |
Pend on Semaphore, No Context Switch | 58 | |
Pend on Semaphore with Task Switch | 248 | |
Clock_getTicks() | 7 |
(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--endian=little -mv7M4 --abi=eabi --float_support=fpv4spd16 -ms --opt_for_speed=2 --program_level_compile -o3".
Timings were obtained using the Tiva Launchpad TM4C123GH6PM board running at 40MHz.
(2) The M4F target also supports zero latency interrupts. See ti.sysbios.family.arm.m3.Hwi cdocs for details.