TI Cortex-M4 with hard FP Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 5.2.4)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4322 292 176 4790 1024 0 0 1120 2144
Hwi application 4402 292 200 4894 1024 0 0 1152 2176
Clock application 6538 346 488 7372 1024 0 0 1628 2652
Clock Object application 6538 346 520 7404 1024 0 0 1660 2684
Swi application 4978 310 248 5536 1024 0 0 1244 2268
Swi Object application 4978 314 288 5580 1024 0 0 1300 2324
Task application 8074 380 672 9126 1024 1024 0 1900 3948
Task Object application 8074 384 720 9178 1024 1536 0 1984 4544
Semaphore application 8586 392 736 9714 1024 1536 0 2004 4564
Semaphore Object application 8586 396 752 9734 1024 1536 0 2024 4584
Default Configuration 17314 7654 880 25848 4096 2048 4096 4124 14364

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9386 516 808 10710 1024 1536 4096 2080 8736
Dynamic Task application 10346 638 816 11800 1024 1536 4096 2088 8744
Dynamic Semaphore application 10802 762 824 12388 1024 1536 4096 2096 8752