IAR Cortex-M4 with hard FP Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 7.50.1.22)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 4068 414 4482 4306 4306
Hwi application 4156 428 4584 4330 4330
Clock application 6622 653 7275 4806 4806
Clock Object application 6622 662 7284 4838 4838
Swi application 4808 468 5276 4422 4422
Swi Object application 4808 476 5284 4478 4478
Task application 8588 770 9358 6102 6102
Task Object application 8592 783 9375 6698 6698
Semaphore application 9264 799 10063 6718 6718
Semaphore Object application 9264 811 10075 6738 6738
Default Configuration 18356 8090 26446 13134 13134

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10324 963 11287 10890 10890
Dynamic Task application 11504 1093 12597 10898 10898
Dynamic Semaphore application 11962 1217 13179 10906 10906