GCC Cortex-M3 Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 4.8.4)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 5052 452 0 5504 1024 0 0 2312 3336
Hwi application 5128 564 0 5692 1024 0 0 2336 3360
Clock application 7904 616 0 8520 1024 0 0 2816 3840
Clock Object application 7904 616 0 8520 1024 0 0 2848 3872
Swi application 5952 580 0 6532 1024 0 0 2432 3456
Swi Object application 5952 580 0 6532 1024 0 0 2488 3512
Task application 10052 648 0 10700 1024 1024 0 3088 5136
Task Object application 10052 648 0 10700 1024 1536 0 3168 5728
Semaphore application 10732 656 0 11388 1024 1536 0 3192 5752
Semaphore Object application 10732 656 0 11388 1024 1536 0 3208 5768
Default Configuration 23888 8152 0 32040 4096 2048 4096 5272 15512

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 13268 948 0 14216 1024 1536 4096 3308 9964
Dynamic Task application 14340 1052 0 15392 1024 1536 4096 3316 9972
Dynamic Semaphore application 14524 1052 0 15576 1024 1536 4096 3324 9980