IAR Cortex-M3 Size Benchmarks

ti.platforms.tiva:TM4C123GH6PM:1 (compiler version: 7.50.1.22)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Const Total ROM Data Total RAM
Kernel Only 3952 410 4362 4306 4306
Hwi application 4044 428 4472 4330 4330
Clock application 6504 651 7155 4806 4806
Clock Object application 6504 660 7164 4838 4838
Swi application 4692 464 5156 4422 4422
Swi Object application 4692 472 5164 4478 4478
Task application 8384 768 9152 6102 6102
Task Object application 8384 782 9166 6698 6698
Semaphore application 9060 797 9857 6718 6718
Semaphore Object application 9060 809 9869 6738 6738
Default Configuration 18162 8085 26247 13134 13134

Dynamic Applications

ROM RAM
Code Const Total ROM Data Total RAM
Dynamic Memory application 10116 959 11075 10890 10890
Dynamic Task application 11298 1087 12385 10898 10898
Dynamic Semaphore application 11756 1213 12969 10906 10906