C674 Size Benchmarks

ti.platforms.evmOMAPL138 (compiler version: 7.4.6)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 7712 881 116 8709 1024 0 0 316 1340
Hwi application 8640 993 140 9773 1024 0 0 340 1364
Clock application 15680 1057 512 17249 1024 0 0 900 1924
Clock Object application 15680 1057 536 17273 1024 0 0 932 1956
Swi application 10144 1009 216 11369 1024 0 0 444 1468
Swi Object application 10144 1013 260 11417 1024 0 0 500 1524
Task application 18912 1093 724 20729 1024 1024 0 1172 3220
Task Object application 18912 1097 780 20789 1024 1536 0 1260 3820
Semaphore application 20032 1101 792 21925 1024 1536 0 1284 3844
Semaphore Object application 20032 1105 812 21949 1024 1536 0 1308 3868
Default Configuration 40576 8040 984 49600 4096 2048 4096 2684 12924

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 21920 1233 884 24037 1024 1536 4096 1372 8028
Dynamic Task application 24224 1361 888 26473 1024 1536 4096 1380 8036
Dynamic Semaphore application 25312 1489 900 27701 1024 1536 4096 1388 8044