ARP32 Timing Benchmarks

ti.platforms.evmC6A8149 (compiler version: 1.0.2)

Benchmark Cycles (1)
Interrupt Latency 149
Hwi_restore() 1
Hwi_disable() 3
Hwi dispatcher prolog 183
Hwi dispatcher epilog 149
Hwi dispatcher 332
Hardware Interrupt to Blocked Task 420
Hardware Interrupt to Software Interrupt 324
Swi_enable() 47
Swi_disable() 10
Post Software Interrupt Again 17
Post Software Interrupt without Context Switch 69
Post Software Interrupt with Context Switch 144
Create a New Task without Context Switch 1377
Set a Task Priority without a Context Switch 122
Task_yield() 148
Post Semaphore, No Waiting Task 31
Post Semaphore No Task Switch 125
Post Semaphore with Task Switch 171
Pend on Semaphore, No Context Switch 35
Pend on Semaphore with Task Switch 200
Clock_getTicks() 9

(1) The benchmark application was built using BIOS.LibType_Custom with the following BIOS.customCCOpts settings: "--silicon_version=v210 -q --gen_func_subsections --program_level_compile -o3".

Timings were obtained using the ARP32 on the evmC6A8149