ARP32 far model Size Benchmarks

ti.platforms.evmC6A8149 (compiler version: 1.0.2)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 4304 333 128 4765 1024 0 0 376 1400
Hwi application 4384 443 164 4991 1024 0 0 408 1432
Clock application 6396 479 356 7231 1024 0 0 716 1740
Clock Object application 6396 479 384 7259 1024 0 0 748 1772
Swi application 5280 461 224 5965 1024 0 0 508 1532
Swi Object application 5280 465 268 6013 1024 0 0 564 1588
Task application 8264 513 548 9325 1024 1024 0 996 3044
Task Object application 8264 517 596 9377 1024 1536 0 1080 3640
Semaphore application 8756 525 612 9893 1024 1536 0 1100 3660
Semaphore Object application 8756 529 628 9913 1024 1536 0 1120 3680
Default Configuration 21096 7026 832 28954 4096 1024 4096 2484 11700

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 9988 657 688 11333 1024 1536 4096 1176 7832
Dynamic Task application 11540 787 696 13023 1024 1536 4096 1184 7840
Dynamic Semaphore application 12240 911 704 13855 1024 1536 4096 1192 7848