GCC Cortex-A9 with hard FP Size Benchmarks

ti.platforms.sdp4430 (compiler version: 4.8.4)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 24108 2204 0 26312 1024 0 0 20224 21248
Hwi application 24204 2316 0 26520 1024 0 0 20264 21288
Clock application 29764 2360 0 32124 1024 0 0 20600 21624
Clock Object application 29764 2360 0 32124 1024 0 0 20632 21656
Swi application 25512 2324 0 27836 1024 0 0 20360 21384
Swi Object application 25512 2324 0 27836 1024 0 0 20416 21440
Task application 33024 2384 0 35408 1024 1024 0 20872 22920
Task Object application 33024 2384 0 35408 1024 1536 0 20952 23512
Semaphore application 34220 2396 0 36616 1024 1536 0 20976 23536
Semaphore Object application 34220 2396 0 36616 1024 1536 0 20992 23552
Default Configuration 52264 10148 0 62412 4096 2048 4096 25360 35600

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 37448 2648 0 40096 1024 1536 4096 21072 27728
Dynamic Task application 39212 2752 0 41964 1024 1536 4096 21080 27736
Dynamic Semaphore application 39500 2752 0 42252 1024 1536 4096 21088 27744