TI Cortex-A8 with hard FP Size Benchmarks

ti.platforms.evmAM3359 (compiler version: 5.2.4)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 14544 362 696 15602 1024 0 0 22360 23384
Hwi application 14652 362 736 15750 1024 0 0 22396 23420
Clock application 19744 418 1072 21234 1024 0 0 22948 23972
Clock Object application 19744 418 1104 21266 1024 0 0 22980 24004
Swi application 15608 380 768 16756 1024 0 0 22488 23512
Swi Object application 15608 384 800 16792 1024 0 0 22544 23568
Task application 21768 452 1256 23476 1024 1024 0 23220 25268
Task Object application 21768 456 1304 23528 1024 1536 0 23304 25864
Semaphore application 22604 464 1344 24412 1024 1536 0 23324 25884
Semaphore Object application 22604 468 1360 24432 1024 1536 0 23344 25904
Default Configuration 0 43680 1552 45232 4096 2048 4096 24692 34932

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 23124 510 1424 25058 1024 1536 4096 23380 30036
Dynamic Task application 24800 636 1392 26828 1024 1536 4096 23388 30044
Dynamic Semaphore application 25560 760 1400 27720 1024 1536 4096 23396 30052