GCC Cortex-A8 with hard FP Size Benchmarks

ti.platforms.evmTI814X (compiler version: 4.8.4)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 13492 1604 0 15096 1024 0 0 23576 24600
Hwi application 13588 1716 0 15304 1024 0 0 23616 24640
Clock application 21032 1788 0 22820 1024 0 0 24192 25216
Clock Object application 21032 1788 0 22820 1024 0 0 24224 25248
Swi application 14708 1732 0 16440 1024 0 0 23704 24728
Swi Object application 14708 1732 0 16440 1024 0 0 23760 24784
Task application 23964 1812 0 25776 1024 1024 0 24464 26512
Task Object application 23964 1812 0 25776 1024 1536 0 24544 27104
Semaphore application 25052 1820 0 26872 1024 1536 0 24568 27128
Semaphore Object application 25052 1820 0 26872 1024 1536 0 24584 27144
Default Configuration 45072 9512 0 54584 4096 2048 4096 25936 36176

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 28080 2072 0 30152 1024 1536 4096 24664 31320
Dynamic Task application 29792 2176 0 31968 1024 1536 4096 24672 31328
Dynamic Semaphore application 30080 2176 0 32256 1024 1536 4096 24680 31336