GCC Cortex-A15 with hard FP Size Benchmarks

ti.platforms.evmDRA7XX (compiler version: 4.8.4)

(all sizes are in 8-bit bytes)

Static Module Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Kernel Only 42408 1780 0 44188 1024 0 0 23448 24472
Hwi application 42504 1892 0 44396 1024 0 0 23496 24520
Clock application 48804 1944 0 50748 1024 0 0 23872 24896
Clock Object application 48804 1944 0 50748 1024 0 0 23904 24928
Swi application 43828 1904 0 45732 1024 0 0 23584 24608
Swi Object application 43828 1904 0 45732 1024 0 0 23640 24664
Task application 51948 1972 0 53920 1024 1024 0 24144 26192
Task Object application 51948 1972 0 53920 1024 1536 0 24224 26784
Semaphore application 53144 1980 0 55124 1024 1536 0 24248 26808
Semaphore Object application 53144 1980 0 55124 1024 1536 0 24272 26832
Default Configuration 73388 9380 0 82768 4096 2048 4096 25560 35800

Dynamic Applications

ROM RAM
Code Initialized Data C-initialization Total ROM ISR/C Stack Task Stacks Heaps BSS Total RAM
Dynamic Memory application 56388 2228 0 58616 1024 1536 4096 24352 31008
Dynamic Task application 58144 2332 0 60476 1024 1536 4096 24360 31016
Dynamic Semaphore application 58432 2332 0 60764 1024 1536 4096 24368 31024