TI-RTOS delivers components that enable engineers to develop applications on Texas Instruments micro-controller devices. The product is comprised of multiple software components and examples of how to use these components together. TI-RTOS gives developers a one-stop RTOS solution for developing applications for TI embedded microcontrollers. It provides an OS kernel, communications support, drivers, and more. It is tightly integrated with the Code Composer Studio development environment. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
This release notes covers all of the TI-RTOS products being released.
Product | Kernel (SYS/BIOS) | Instrumentation | Wired Networking | Wireless Networking | Drivers | Driverlib |
---|---|---|---|---|---|---|
TI-RTOS for C2000 | SYS/BIOS | UIA | M3-only | M3-only | M3-only | MWare |
TI-RTOS for MSP43x | SYS/BIOS | UIA | NDK | CC3100 | yes | MSPWare |
TI-RTOS for TivaC | SYS/BIOS | UIA | NDK | CC3100 | yes | TivaWare |
TI-RTOS for Simplelink | SYS/BIOS | UIA | no | no | yes | yes |
The following documentation is available:
Click on the links below to view the release notes for the different products.
Key | Summary |
---|---|
TIRTOS-109 | The EMAC Driver for TM4C129x devices should call STKEVENT_signal to denote when the link status changes |
TIRTOS-119 | Make TI-RTOS for TivaC examples available on CCS Cloud |
TIRTOS-174 | TI-RTOS wiki is out of sync with the GSG/UG |
TIRTOS-301 | Fix the HTTP GET examples in TI-RTOS |
TIRTOS-303 | HTTPS GET example fails at run time (runs out of heap) when linked with wolfssl hardware accelerator library |
TIRTOS-304 | HTTPS example fails because of wrong root CA certificate |
TIRTOS-307 | Doxygen for TIRTOS for TivaC should replace EMACTiva with EMACSnow |
The following is a summary of known compatibility issues from previous releases:
This release requires the following other software components and tools.
Examples are provided for the following boards:
All releases have 4 digits (M.mm.pp.bb). This includes GA and engineering releases. Engineering releases are denoted with an _eng suffix (e.g., 2.00.00.15_eng)
This product’s version follows a version format, M.mm.pp.bb, where M is a single digit Major number, mm is 2 digit minor number, pp is a 2 digit patch number, and b is an unrestricted set of digits used as an incrementing build counter.
To support multiple side-by-side installations of the product, the product version is encoded in the top level directory (e.g. tirtos_2_00_00_16).
Subsequent releases of patch upgrades will be identified by the patch number, ex. TI-RTOS 1.00.01.68 with directory tirtos_1_00_01_68. Typically, these patches only include critical bug fixes.