| ROM | RAM | ||||||||
| Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
| Kernel Only | 8992 | 918 | 144 | 10054 | 1024 | 0 | 0 | 364 | 1388 |
| Hwi application | 9824 | 1030 | 164 | 11018 | 1024 | 0 | 0 | 388 | 1412 |
| Clock application | 18624 | 1130 | 468 | 20222 | 1024 | 0 | 0 | 860 | 1884 |
| Clock Object application | 18624 | 1130 | 516 | 20270 | 1024 | 0 | 0 | 888 | 1912 |
| Swi application | 11040 | 1046 | 252 | 12338 | 1024 | 0 | 0 | 484 | 1508 |
| Swi Object application | 11040 | 1050 | 292 | 12382 | 1024 | 0 | 0 | 540 | 1564 |
| Task application | 21504 | 1170 | 684 | 23358 | 1024 | 1024 | 0 | 1140 | 3188 |
| Task Object application | 21504 | 1174 | 748 | 23426 | 1024 | 1536 | 0 | 1228 | 3788 |
| Semaphore application | 24192 | 1310 | 768 | 26270 | 1024 | 1536 | 0 | 1252 | 3812 |
| Semaphore Object application | 24192 | 1314 | 788 | 26294 | 1024 | 1536 | 0 | 1276 | 3836 |
| Default Configuration | 44352 | 7578 | 944 | 52874 | 4096 | 2048 | 4096 | 2804 | 13044 |
| ROM | RAM | ||||||||
| Code | Initialized Data | C-initialization | Total ROM | ISR/C Stack | Task Stacks | Heaps | BSS | Total RAM | |
| Dynamic Memory application | 25216 | 1374 | 832 | 27422 | 1024 | 1536 | 4096 | 1280 | 7936 |
| Dynamic Task application | 27616 | 1510 | 844 | 29970 | 1024 | 1536 | 4096 | 1288 | 7944 |
| Dynamic Semaphore application | 28416 | 1634 | 856 | 30906 | 1024 | 1536 | 4096 | 1296 | 7952 |