| 
 OSAL OverviewThe OSAL (Operating System Abstraction Library) provides ports of
the XDC Runtime to High Level Operating Systems (HLOS) like Linux.  It
also redistributes the XDC Runtime sources and build scripts enabling
end users to rebuild in their environments.  Finally, it provides
pre-configured sources appropriate for each supported OS, so the XDC
tools are not required.
 
Currently, the OSAL is primarily an internal utility product used by
Codec Engine, Framework Components and other TI products.  The OSAL
product is quite new, and therefore subject to significant changes
from release to release.  The intent is to make it a standalone
product, and therefore users are welcome to build upon it, but
please understand and anticipate that the first few releases may
change signficantly and compatibility may not be preserved.
 
See
the TI Wiki for more details on the OSAL and XDC Runtime.
 Download InformationClick on the products in the table
below to download or to view more detailed information on the available
releases, including the product release notes. 
  | OSAL Product Downloads (newer on top) |  
  | OSAL 1.24 
      1.24.00.09 - Added better QNX support in examples. Removed HeapStdAlign etc packages.  |  
  | OSAL 1.23 |  
  | OSAL 1.22 |  
  | OSAL 1.21 |  
  | OSAL 1.20 |   |  For additional information, contact support@ti.com  |