Controlling Code Size Versus Speed

To balance the tradeoff between code size and speed, use the --opt_for_speed option. The level of optimization (0-5) controls the type and degree of code size or code speed optimization:

If you specify the --opt_for_speed option without a parameter, the default setting is --opt_for_speed=4. If you do not specify the --opt_for_speed option, the default setting is 4