Wildcards in File, Section, and Symbol Patterns

The linker allows file, section, and symbol names to be specified using the asterisk (*) and question mark (?) wildcards. Using * matches any number of characters and using ? matches a single character. Using wildcards can make it easier to handle related objects, provided they follow a suitable naming convention.

For example:

mp3*.obj /* matches anything .obj that begins with mp3 */ task?.o* /* matches task1.obj, task2.c.obj, taskX.o55, etc. */ SECTIONS { .fast_code: { *.obj(*fast*) } > FAST_MEM .vectors : { vectors.c.obj(.vector:part1:*) > 0xFFFFFF00 .str_code : { rts*.lib<str*.c.obj>(.text) } > S1ROM }